Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

KXN10LH

KXN10LH Feed-through terminal -phase , 10mm²

KXN10LH

Feed-through terminal -phase , 10mm²

Art No.:KXN10LH
prt.
EAN No.:

3250613941710

Pack qty.:50 prt.
Technical Characteristics
Fixing mode:on mounting rail according to DIN EN 50022
Total power loss under IN:0,8 W
Dissipated energy in cable:5,1 W
Colour:stone grey
Material:Polyamid (PA)
Depth of installed product:58 mm
Connection cross-sect. rigid cable:1,5 / 16mm²
Connection cross-sect. flexible cable:1 / 10mm²
type of connection:with screw
European directive RoHs:voluntary compliance
  • KXN10LH
    KXN10LH Feed-through terminal -phase , 10mm²
    KXN10LH
  • KXN10LH Feed-through terminal -phase , 10mm²
All data is subject to errors and technical modifications.