Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ011

VZ011 Encl., vector,  mounting lug

VZ011

Encl., vector, mounting lug

Art No.:VZ011
prt.
EAN No.:

3250616669666

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Screwed
Colour:silver optics
Material:Steel
Metal: alloy name:V2A (stainless steel)
Surface appearance:glossy
Type of surface treatment:untreated
Mounting accessories type:Fastening parts/-set
European directive RoHs:voluntary compliance
halogen free:yes
  • VZ011
    VZ011 Encl., vector,  mounting lug
    VZ011
  • VZ011 Encl., vector,  mounting lug
All data is subject to errors and technical modifications.