Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ016M

VZ016M Cable gland,  vector,  IP65, M16

VZ016M

Cable gland, vector, IP65, M16

Art No.:VZ016M
prt.
EAN No.:

3250616669512

Pack qty.:20 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
clamping range:5 - 10 mm
Mounting accessories type:Other
European directive RoHs:voluntary compliance
  • VZ016M
    VZ016M Cable gland,  vector,  IP65, M16
    VZ016M
  • VZ016M Cable gland,  vector,  IP65, M16
All data is subject to errors and technical modifications.