Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ020M

VZ020M Cable gland,  vector,  IP65, M20

VZ020M

Cable gland, vector, IP65, M20

Art No.:VZ020M
prt.
EAN No.:

3250616669529

Pack qty.:20 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
clamping range:8 - 13 mm
Mounting accessories type:Other
European directive RoHs:voluntary compliance
  • VZ020M
    VZ020M Cable gland,  vector,  IP65, M20
    VZ020M
  • VZ020M Cable gland,  vector,  IP65, M20
All data is subject to errors and technical modifications.