Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ040M

VZ040M Cable gland,  vector,  IP65, M40

VZ040M

Cable gland, vector, IP65, M40

Art No.:VZ040M
prt.
EAN No.:

3250616669550

Pack qty.:10 prt.
Technical Characteristics
RAL colour:RAL 7035 - Light grey
clamping range:19 - 28 mm
Mounting accessories type:Other
European directive RoHs:voluntary compliance
  • VZ040M
    VZ040M Cable gland,  vector,  IP65, M40
    VZ040M
  • VZ040M Cable gland,  vector,  IP65, M40
All data is subject to errors and technical modifications.