Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ461

VZ461 Terminal support,  volta,  QuickConnect, 1R

VZ461

Terminal support, volta, QuickConnect, 1R

Art No.:VZ461
prt.
EAN No.:

3250616664616

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Copper weight of the product:0,03 kg
Material:Mixed materials
Height of installed product:46 mm
Length:40 mm
Width of installed product:270 mm
Suitable for outdoor use:no
Mounting accessories type:Other
accessorizable:yes
Mounting plate included:no
Extension possible:yes
European directive RoHs:voluntary compliance
  • VZ461
    VZ461 Terminal support,  volta,  QuickConnect, 1R
    VZ461
  • VZ461 Terminal support,  volta,  QuickConnect, 1R
All data is subject to errors and technical modifications.