Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ462

VZ462 Terminal support,  volta,  QuickConnect, 2R

VZ462

Terminal support, volta, QuickConnect, 2R

Art No.:VZ462
prt.
EAN No.:

3250616664623

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Copper weight of the product:0,048 kg
Material:Mixed materials
Height of installed product:46 mm
Length:40 mm
Width of installed product:270 mm
Suitable for outdoor use:no
Mounting accessories type:Other
accessorizable:yes
Mounting plate included:no
Extension possible:yes
European directive RoHs:voluntary compliance
  • VZ462
    VZ462 Terminal support,  volta,  QuickConnect, 2R
    VZ462
  • VZ462 Terminal support,  volta,  QuickConnect, 2R
All data is subject to errors and technical modifications.