Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ521

VZ521 Terminal support,  volta,  brass Terminals

VZ521

Terminal support, volta, brass Terminals

Art No.:VZ521
prt.
EAN No.:

3250616665217

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Material:Mixed materials
Height of installed product:38 mm
Length:18 mm
Width of installed product:270 mm
Suitable for outdoor use:no
Mounting accessories type:Other
accessorizable:yes
Mounting plate included:no
Extension possible:yes
European directive RoHs:voluntary compliance
  • VZ521
    VZ521 Terminal support,  volta,  brass Terminals
    VZ521
  • VZ521 Terminal support,  volta,  brass Terminals
All data is subject to errors and technical modifications.