Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ523

VZ523 Terminal support,  volta,  brass Terminals

VZ523

Terminal support, volta, brass Terminals

Art No.:VZ523
prt.
EAN No.:

3250616665231

Pack qty.:1 prt.
Technical Characteristics
Transparent cover or door:no
Material:Mixed materials
Height of installed product:38 mm
Length:18 mm
Width of installed product:270 mm
Suitable for outdoor use:no
Mounting accessories type:Other
accessorizable:yes
Mounting plate included:no
Extension possible:yes
European directive RoHs:voluntary compliance
  • VZ523
    VZ523 Terminal support,  volta,  brass Terminals
    VZ523
  • VZ523 Terminal support,  volta,  brass Terminals
All data is subject to errors and technical modifications.