Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

VZ711

VZ711 Terminal base,  volta,  QC terminal

VZ711

Terminal base, volta, QC terminal

Art No.:VZ711
prt.
EAN No.:

3250616667112

Pack qty.:1 prt.
Technical Characteristics
Colour:black
Material:plastic
Depth of installed product:42 mm
Height of installed product:32 mm
Width of installed product:240 mm
Mounting accessories type:Other
European directive RoHs:voluntary compliance
  • VZ711
    VZ711 Terminal base,  volta,  QC terminal
    VZ711
  • VZ711 Terminal base,  volta,  QC terminal
All data is subject to errors and technical modifications.