Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

IP 55 enclosures

Product Filters

Number of modules:Width of installed product:Height of installed product: 

1 row, 2 + 1 module

VE103F Encl., vector,  IP5x,  3M
VE103F
Art No.  Description Pack qty. 
VE103FEncl., vector, IP5x, 3M1 prt.
prt.

1 row, 4 + 2 modules

VE106F Encl., vector,  IP5x, 6M
VE106F
Art No.  Description Pack qty. 
VE106FEncl., vector, IP5x, 6M1 prt.
prt.

1 row, 8 + 2 modules

VE110F Encl., vector,  IP5x,  10M
VE110F
Art No.  Description Pack qty. 
VE110FEncl., vector, IP5x, 10M1 prt.
prt.

1 row, 12 modules

VE112F Encl., vector,  IP5x,  12M
VE112F
Art No.  Description Pack qty. 
VE112FEncl., vector, IP5x, 12M1 prt.
prt.

2 rows, 24 modules

VE212F Encl., vector,  IP5x,  24M
VE212F
Art No.  Description Pack qty. 
VE212FEncl., vector, IP5x, 24M1 prt.
prt.

3 rows, 36 modules

VE312F Encl., vector,  IP5x, 36M
VE312F
Art No.  Description Pack qty. 
VE312FEncl., vector, IP5x, 36M1 prt.
prt.

4 rows, 48 modules

VE412F Encl., vector,  IP5x
VE412F
Art No.  Description Pack qty. 
VE412FEncl., vector, IP5x1 prt.
prt.

1 row, 18 modules

VE118F Encl., vector,  IP5x, 18M
VE118F
Art No.  Description Pack qty. 
VE118FEncl., vector, IP5x, 18M1 prt.
prt.

2 rows, 36 modules

VE218F Encl., vector,  IP5x
VE218F
Art No.  Description Pack qty. 
VE218FEncl., vector, IP5x1 prt.
prt.

3 rows, 54 modules

VE318F Encl., vector,  IP5x, 54M
VE318F
Art No.  Description Pack qty. 
VE318FEncl., vector, IP5x, 54M1 prt.
prt.
All data is subject to errors and technical modifications.