Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

IP 65 enclosures

Product Filters

Number of modules:Width of installed product:Height of installed product: 

1 row, 3 modules

VE103SN Encl., vector,  flush m., IP65,3M
VE103SN
Art No.  Description Pack qty. 
VE103SNEncl., vector, flush m., IP65,3M1 prt.
prt.
VE103PNEncl., vector, flush m., IP65,3M1 prt.
prt.

1 row, 6 modules

VE106SN Encl., vector,  surf.m., IP65,6M
VE106SN
Art No.  Description Pack qty. 
VE106SNEncl., vector, surf.m., IP65,6M1 prt.
prt.
VE106PNEncl., vector, surface m., IP65,6M1 prt.
prt.

1 row, 10 modules

VE110SN Encl., vector,  flush m., IP65,10M
VE110SN
Art No.  Description Pack qty. 
VE110SNEncl., vector, flush m., IP65,10M1 prt.
prt.
VE110PNEncl., vector, flush m., IP65,10M1 prt.
prt.

1 row, 12 modules

VE112SN Encl., vector,  surface m., IP65,12M
VE112SN
Art No.  Description Pack qty. 
VE112SNEncl., vector, surface m., IP65,12M1 prt.
prt.
VE112PNEncl., vector, surface m., IP65,1x12M1 prt.
prt.

2 rows, 24 modules

VE212SN Encl., vector,  surface m., IP65,2x12M
VE212SN
Art No.  Description Pack qty. 
VE212SNEncl., vector, surface m., IP65,2x12M1 prt.
prt.
VE212PNEncl., vector, surface m., IP65,2x12M1 prt.
prt.

3 rows, 36 modules

VE312SN Encl., vector,  surface m., IP65,36M
VE312SN
Art No.  Description Pack qty. 
VE312SNEncl., vector, surface m., IP65,36M1 prt.
prt.
VE312PNEncl., vector, surface m., IP65,36M1 prt.
prt.

4 rows, 48 modules

VE412SN Encl., vector,  surface m., IP65,48M
VE412SN
Art No.  Description Pack qty. 
VE412SNEncl., vector, surface m., IP65,48M1 prt.
prt.
VE412PNEncl., vector, surface m., IP65,48M1 prt.
prt.

1 row, 18 modules

VE118SN Encl., vector,  surface m., IP65,1x18M
VE118SN
Art No.  Description Pack qty. 
VE118SNEncl., vector, surface m., IP65,1x18M1 prt.
prt.
VE118PNEncl., vector, surface m., IP65,1x18M1 prt.
prt.

2 rows, 36 modules

VE218SN Encl., vector,  surface m.IP65,36M
VE218SN
Art No.  Description Pack qty. 
VE218SNEncl., vector, surface m.IP65,36M1 prt.
prt.
VE218PNEncl, vector, surface m., IP65,36M1 prt.
prt.

3 rows, 54 modules

VE318SN Encl., vector,  surface m., IP65,54M
VE318SN
Art No.  Description Pack qty. 
VE318SNEncl., vector, surface m., IP65,54M1 prt.
prt.
VE318PNEncl., vector, surface m., IP65,54M1 prt.
prt.
All data is subject to errors and technical modifications.