Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

logisty.serenity wired detection

Mouvement detector LS wired, 90°

S131-22F Hardwired motion detector / White
S131-22F
Art No.  Description Pack qty. 
S131-22FHardwired motion detector / White1 prt.
prt.

Mouvement detector LS wired, corridor 22 m

S132-22X Hardwired long range motion detector Whi
S132-22X
Art No.  Description Pack qty. 
S132-22XHardwired long range motion detector Whi1 prt.
prt.

Hardwired curtain motion detector

S133-22X Hardwired curtain motion detector White
S133-22X
Art No.  Description Pack qty. 
S133-22XHardwired curtain motion detector White1 prt.
prt.

Hardwired pet-tolerant motion detector

S135-22X Hardwired pet-tolerant motion detector
S135-22X
Art No.  Description Pack qty. 
S135-22XHardwired pet-tolerant motion detector1 prt.
prt.

Hardwired 360° ceil. movement detector

S136-22F Hardwired 360° ceil. movement detector
S136-22F
Art No.  Description Pack qty. 
S136-22FHardwired 360° ceil. movement detector1 prt.
prt.

Hardwired dual tech movement detector

S139-22F Hardwired dual tech movement detector
S139-22F
Art No.  Description Pack qty. 
S139-22FHardwired dual tech movement detector1 prt.
prt.

Pet-tolerant hardwired motion detector IP54

S138-22F External pet-tolerant motion detector
S138-22F
Art No.  Description Pack qty. 
S138-22FExternal pet-tolerant motion detector1 prt.
prt.

Glassbreak detector

D8919 PIEZO ELECTRIC GLASS BREAK
D8919
Art No.  Description Pack qty. 
D8919PIEZO ELECTRIC GLASS BREAK1 prt.
prt.
D8920PIEZO ELECTRIC DETECTOR, WHITE1 prt.
prt.

Espace wide gap NC contacts

D8921 MAGNETIC CONTACT,  WIDE GAP
D8921
Art No.  Description Pack qty. 
D8921MAGNETIC CONTACT, WIDE GAP1 prt.
prt.

Ground-mounted NC contacts

D8922 MAGNETIC CONTACT,  HEAVY DUTY,
D8922
Art No.  Description Pack qty. 
D8922MAGNETIC CONTACT, HEAVY DUTY, 1 prt.
prt.

White surface anti-tamper NC contact

D8932 Brown surface anti-tamper NC contact
D8932
Art No.  Description Pack qty. 
D8932Brown surface anti-tamper NC contact1 prt.
prt.
All data is subject to errors and technical modifications.