The IEC 61439 standard establishes the rules and regulations governing low-voltage switchgear and controlgear assemblies (known collectively as Assemblies). It was introduced in 2011 to make requirements and checks more rigorous and consistent. In particular, the standard distinguishes between the responsibilities of the original manufacturer and those of the assembly manufacturer:
The IEC 61439 standard specifies responsibilities of each party, by differentiation those of the original manufacturer from those of the assembly manufacturer.
Main objectives
01 Guarantee of operation of the electric installation downstream of the assembly
02. Electric current conducting capacity
03 Resistance to short circuits
04 Electromagnetic compatibility
05 Protection of persons against electric shocks
06 Protection of persons and the assembly against fire
07 Resistance to mechanical and climatic environment
08.Protection of the assembly against power surges
09 Maintenance and modification capability
10 Ability to install on site
01 Clarification of responsibilities
and engagements of each stakeholder in the project
02 Clarification of requirements
of the specification
03 Systematic verification
of each assembly
04 Identification of the assembly
through marked labels
05 Traceability of documents
and test certificates
Original manufacturer
Assembly manufacturer
We are specialist of low-voltage electrical installations. Let our experts teach you about IEC 61439 standard and support you in the development of business opportunities:
For each assembly it produces, the original manufacturer must carry out 12 verifications to ensure it meets the standard.
This is a rigorous process, requiring a combination of tests, calculations/measurements and evaluations before each verification can be fulfilled. Only then will the system be approved as IEC 61439 compliant.
No | Features to check | Articles or paragraphs | Tests | Comparison with a reference | Evaluation |
---|---|---|---|---|---|
01 | Resistance of materials and parts: | 10.2 | |||
corrosion resistance | 10.2.2 | yes | no | no | |
Properties of insulating materials: | 10.2.3 | ||||
Thermal stability | 10.2.3.1 | yes | no | no | |
Resistance of insulating materials to abnormal heat and fire due to internal electric effects | 10.2.3.2 | yes | no | yes | |
Resistance to ultraviolet radiation (UV) | 10.2.4 | yes | no | yes | |
Lifting | 10.2.5 | yes | no | no | |
Mechanical impact | 10.2.6 | yes | no | no | |
Marking | 10.2.7 | yes | no | no | |
02 | Degree of protection | 10.3 | yes | no | yes |
03 | Clearance and creepage distances | 10.4 | yes | no | no |
04 | Protection against electric shock and integrity of the protection circuits: | 10.5 | |||
Continuity between the grounds of the assembly and the protection circuit | 10.5.2 | yes | no | no | |
Resistance to short-circuit of the protection circuit | 10.5.3 | yes | yes | no | |
05 | Integration of connection devices and components | 10.6 | no | no | yes |
06 | Internal electric circuit and connections | 10.7 | no | no | yes |
07 | External conductor terminals | 10.8 | no | no | yes |
08 | Dielectric properties: | 10.9 | |||
Power-frequency withstand voltage | 10.9.2 | yes | no | no | |
Impulse withstand voltage | 10.9.3 | yes | no | yes | |
09 | Heating limits | 10.10 | yes | yes | yes |
10 | Resistance to short-circuits | 10.11 | yes | yes | no |
11 | Electromagnetic compatibility (CEM) | 10.12 | yes | no | yes |
12 | Mechanical operation | 10.13 | yes | no | no |
As the assembly manufacturer, you are responsible for the systematic verification of each assembly based on the below 9 routine checks:
01 Degree of protection acquired through the covers
02 Clearance and creepage distances
03 Protection against electric shocks and integrity of protection circuits
04 Integration of incorporated components
05 Internal electric circuits and connections
06 Terminals for external conductors
07 Mechanical operation
08 Electrical properties
09 Wiring, electrical operation and function of power-frequency withstand voltage
Also you must be able to identify each assembly with one or more labels, marked in a lasting manner and placed at a location allowing easy visibility and legibility when the assembly is installed and in use.