Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |
When you choose quadro+, you know you’re getting a proven solution. The technology is fully type-tested to IEC standards EN-61439-1&2. This means it meets the highest international standards of security, performance and reliability. So, whether you’re working in the commercial or residential sector, you can be sure your distribution board will meet all your requirements day in day out, year after year.
Technical characteristics
Complete system

Fully tested system up to 1600 A
Made in Italy

Main distribution board
Segregation form 2b
InA jusqu'à 1600A
IP 55
IK 10
Class I

Dimensions: Heights (mm): 1900 – 2100
Lengths (mm): 450 - 700 - 900 -1000
Depths (mm): 400 – 600 - 800

  • Fully type-tested to IEC standards EN-61439-1&2 for performance and safety
  • Enclosure structure designed for fast, easy mounting by one person
  • Rigid and flat-packed for ease of transport
  • Wide range of enclosure dimensions to fit any multi-residential and commercial projects
Main incomers

HW ACB
Ratings: 630 - 5000A avec 3 frames
Breaking capacity: 50 to 100kA
  • Top performance operation
  • Compliant to EN 609947-2

H3 MCCB
Ratings: 16 to 1600A
Breaking capacity: 18 to 70kA
  • Large choice of ratings and breaking capacities to match any project specifications
  • Compliant to EN 60947-2

Energy management solution: agardio.manager
  • Reliable energy supply up to current of 4000A
  • Continuous network analysis
  • Analysis of harmonis for timely detection of network problems
  • Prevention of plant downtimes
  • On time illustration of energy efficiciency class.
eCatalogue
Discover our complete range of solutions
in our eCatalogue
Project references
01 Nelo, Portugal
N02 elo, Portugal
03 Nelo, Portugal
04 Nelo, Portugal