tehalit.HA7 halogen free slotted trunking
Base and lid depth 25 mm
Base and lid depth 40 mm
Base and lid depth 60 mm
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HA760025 | slottet panel trunking HA7 60x25, lg | 60 METER | |||
HA760040 | slottet panel trunking HA7 60x40, lg | 40 METER | |||
HA760060 | slottet panel trunking HA7 60x60, lg | 24 METER | |||
HA760080 | slottet panel trunking HA7 60x80, lg | 20 METER | |||
HA760100 | slottet panel trunking HA7 60x100, lg | 16 METER | |||
HA760120 | slottet panel trunking HA7 60x120, lg | 12 METER |
Base and lid depth 80 mm
Lids separate
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HA70252 | slot trunk lid h 40/60/80 HA7 w=25 lg | 28 METER | |||
HA70252K | slot trunk lid PC/ABS HA7 25x25mm lg | 28 METER | |||
HA70402 | slot trunk lid h 40/60/80 HA7 w=40 lg | 28 METER | |||
HA70602 | slotted trunking lid PC/ABS HA7 w=60 lg | 20 METER | |||
HA70802 | slotted trunking lid PC/ABS HA7 w=80 lg | 20 METER | |||
HA71002 | slotted trunking lid PC/ABS HA7 w=100 lg | 12 METER | |||
HA71202 | slotted trunking lid PC/ABS HA7 w=120 lg | 12 METER |
All data is subject to errors and technical modifications.