tehalit.HNG halogen free slotted trunking in PPO
Base and lid depth 25 mm
Base and lid depth 40 mm
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HNG3702507035B | HNG 37025/0 Grey 7035 Trunking | 48 METER | |||
HNG3703707035B | HNG 37037/0 Grey 7035 Trunking | 32 METER | |||
HNG3705007035B | HNG 37050/0 Grey 7035 Trunking | 40 METER |
Base and lid depth 50 mm
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HNG5002507035B | HNG 50025/0 Grey 7035 Trunking | 48 METER | |||
HNG5003707035B | HNG 50037/0 Grey 7035 Trunking | 40 METER | |||
HNG5005007035B | HNG 50050/0 Grey 7035 Trunking | 48 METER | |||
HNG5007507035B | HNG 50075/0 Grey 7035 Trunking | 20 METER | |||
HNG5010007035B | HNG 50100/0 Grey 7035 Trunking | 24 METER | |||
HNG5012507035B | HNG 50125/0 Grey 7035 Trunking | 18 METER |
Base and lid depth 75 mm
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HNG7503707035B | HNG 75037/0 Grey 7035 Trunking | 40 METER | |||
HNG7505007035B | HNG 75050/0 Grey 7035 Trunking | 20 METER | |||
HNG7507507035B | HNG 75075/0 Grey 7035 Trunking | 16 METER | |||
HNG7510007035B | HNG 75100/0 Grey 7035 Trunking | 16 METER | |||
HNG7512507035B | HNG 75125/0 Grey 7035 Trunking | 12 METER |
Clip
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
HN370503 | HN 37050/3 Retaining clip | 50 prt. | |||
HN500503 | HN 50050/3 Retaining clip | 50 prt. | |||
HN500753 | HN 50075/3 Retaining clip | 50 prt. | |||
HN501003 | HN 50100/3 Retaining clip | 50 prt. | |||
HN501253 | HN 50125/3 Retaining clip | 50 prt. | |||
HN750503 | HN 75050/3 Retaining clip | 50 prt. | |||
HN750753 | HN 75075/3 Retaining clip | 50 prt. | |||
HN751003 | HN 75100/3 Retaining clip | 50 prt. | |||
HN751253 | HN 75125/3 Retaining clip | 50 prt. |
All data is subject to errors and technical modifications.