Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL127A

FL127A Steel encl., Orion.Plus,  950x800x250 mm

FL127A

Steel encl., Orion.Plus, 950x800x250 mm

Art No.:FL127A
prt.
EAN No.:

3250610674130

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Hanging
Suitable for lightning protection:no
Rated current:630 A
Material thickness cover:2 mm
Type of door closing:lock with male triangular wrench
Interlockable:yes
Number of keylock of the door:2
Cover type:Closed (plain)
Door leave:single
Door material:Metal
Door quantity:1
Cover type:Cover
Transparent cover or door:no
Colour:RAL 7035
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Material:Steel
Type of surface treatment:powder-coated
Insertion depth:250 mm
Depth of installed product:250 mm
Internal depth:250 mm
Height of installed product:950 mm
Width of installed product:800 mm
Width in division units:37
Thickness of sidewall material:2 mm
Suitable for outdoor use:no
Mounting plate included:no
With lock:yes
Number of rows:6
Number of keys:2
Number of openings for flange plates:2
Extension possible:yes
European directive WEEE:not concerned
IK protection code against mecanical impacts:>IK10
Protection index IP:IP65
Protection class:isol.class I
Fire resistance:-
  • FL127A
    FL127A Steel encl., Orion.Plus,  950x800x250 mm
    FL127A
  • FL127A Steel encl., Orion.Plus,  950x800x250 mm
All data is subject to errors and technical modifications.