Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL156A

FL156A Steel encl., Orion.Plus,  400x300x160 mm

FL156A

Steel encl., Orion.Plus, 400x300x160 mm

Art No.:FL156A
prt.
EAN No.:

3250610674178

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:surface-mounting
Suitable for lightning protection:no
Rated current:630 A
Material thickness cover:1,5 mm
Type of door closing:lock with male triangular wrench
Interlockable:yes
Cover type:With Notch
Door leave:single
Door quantity:1
Cover type:Door
Transparent cover or door:yes
Colour:RAL 7035
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Material:Steel
Type of surface treatment:powder-coated
Insertion depth:160 mm
Depth of installed product:160 mm
Internal depth:160 mm
Height of installed product:400 mm
Width of installed product:300 mm
Thickness of sidewall material:2 mm
Suitable for outdoor use:no
Mounting plate included:no
With lock:yes
Number of keys:1
Extension possible:no
European directive WEEE:not concerned
IK protection code against mecanical impacts:>IK10
Protection index IP:IP65
Protection class:isol.class I
Fire resistance:-
  • FL156A
    FL156A Steel encl., Orion.Plus,  400x300x160 mm
    FL156A
  • FL156A Steel encl., Orion.Plus,  400x300x160 mm
All data is subject to errors and technical modifications.