Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL962A

FL962A Plinth,  Orion.Plus,  H150 800x300 mm

FL962A

Plinth, Orion.Plus, H150 800x300 mm

Art No.:FL962A
prt.
EAN No.:

3250610673324

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 7035
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Material:Steel
Insertion depth:300 mm
Depth of installed product:300 mm
Height of installed product:150 mm
Length:150 mm
Width of installed product:800 mm
Built-in width:800 mm
Suitable for outdoor use:no
IK protection code against mecanical impacts:10
Protection class:isol.class I
  • FL962A
    FL962A Plinth,  Orion.Plus,  H150 800x300 mm
    FL962A
  • FL962A Plinth,  Orion.Plus,  H150 800x300 mm
All data is subject to errors and technical modifications.