Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL406B

FL406B Poly. glaz. door Orion+ H750 W750 mm

FL406B

Poly. glaz. door Orion+ H750 W750 mm

Art No.:FL406B
prt.
EAN No.:

3250610672815

Pack qty.:1 prt.
Technical Characteristics
Colour:RAL 7035
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Material:plastic
Type of surface treatment:Untreated
Depth of installed product:35 mm
Height of installed product:750 mm
Width of installed product:750 mm
Quantity of section in width:1
Protection index IP:IP65
  • FL406B
    FL406B Poly. glaz. door Orion+ H750 W750 mm
    FL406B
  • FL406B Poly. glaz. door Orion+ H750 W750 mm
All data is subject to errors and technical modifications.