Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL521B

FL521B Poly. floor encl. Orion+ 900x600x300mm

FL521B

Poly. floor encl. Orion+ 900x600x300mm

Art No.:FL521B
prt.
EAN No.:

3250610676219

Pack qty.:1 prt.
Technical Characteristics
Fixing mode:Floor fastening
Type of door closing:lock with male triangular wrench
Cover type:Closed (plain)
Door leave:single
Cover type:Door
Transparent cover or door:yes
Colour:RAL 7035
Colour:light grey  
RAL colour:RAL 7035 - Light grey
Material:plastic
Type of surface treatment:powder-coated
Insertion depth:300 mm
Depth of installed product:300 mm
Internal depth:300 mm
Height of installed product:900 mm
Width of installed product:600 mm
Thickness of sidewall material:1,5 mm
Suitable for outdoor use:yes
Mounting plate included:no
With lock:yes
Number of rows:5
Extension possible:yes
European directive WEEE:not concerned
IK protection code against mecanical impacts:>IK10
Protection index IP:IP65
Protection class:isol.class II
Fire resistance:-
  • FL521B
    FL521B Poly. floor encl. Orion+ 900x600x300mm
    FL521B
  • FL521B Poly. floor encl. Orion+ 900x600x300mm
All data is subject to errors and technical modifications.