Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

FL97Z

FL97Z Pair leave inserts,  Orion.Plus,  3 mm

FL97Z

Pair leave inserts, Orion.Plus, 3 mm

Art No.:FL97Z
prt.
EAN No.:

3250612621132

Pack qty.:1 prt.
Technical Characteristics
Type of door closing:Double lock bar 3mm
Execution of the handle:Key
Colour:metallic
Colour:zinc optics
Material:Steel
with padlock:no
with toggle:yes
Approvals:CE
European directive WEEE:not concerned
Espagnolette locking (3-point locking):no
  • FL97Z
    FL97Z Pair leave inserts,  Orion.Plus,  3 mm
    FL97Z
  • FL97Z Pair leave inserts,  Orion.Plus,  3 mm
All data is subject to errors and technical modifications.