Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

HMX316

HMX316 MCB 3P 50kA C-16A 4.5M

HMX316
HMX316 MCB 3P 50kA C-16A 4.5M

MCB 3P 50kA C-16A 4.5M

Art No.:HMX316
prt.
EAN No.:

3250613231989

Pack qty.:1 prt.
Technical Characteristics
Number of protected poles:3
Number of poles:3 P
Type of pole:3 P
Curve:C
Concurrently switching N-neutral:no
Top connection alignement for modular devices:Aligned terminal
Bottom connection alignement for modular devices:Aligned terminal
Rated short circuit breaking capacity Icn AC according IEC60898-1:50 kA
Rated operational voltage Ue:415 V
Type of supply voltage:AC
Frequency:50/60 Hz
Rated insulation voltage:500 V
Rated impulse withstand voltage:6000 V
Rated current:16 A
min/maxi threshold value of the AC thermal operation:1,05 / 1,3 In
Magnetic regulating currrent:5 / 10 In
Rating current -10°C according to IEC 60947:19,32 A
Rating current -15°C according to IEC 60947:19,6 A
Rating current -20°C according to IEC 60947:19,95 A
Rating current -25°C according to IEC 60947:20,31 A
Rating current -5°C according to IEC 60947:18,89 A
Rating current 0°C according to IEC 60947:18,53 A
Rating current 10°C according to IEC 60947:17,82 A
Rating current 150°C according to IEC 60947:17,46 A
Rating current 20°C according to IEC 60947:17,11 A
Rating current 25°C according to IEC 60947:16,75 A
Rating current 30°C according to IEC 60947:16 A
Rating current 35°C according to IEC 60947:16,04 A
Rating current 40°C according to IEC 60947:16 A
Rating current 45°C according to IEC 60947:15,33 A
Rating current 5°C according to IEC 60947:18,17 A
Rating current 50°C according to IEC 60947:14,98 A
Rating current 55°C according to IEC 60947:14,62 A
Rating current 60°C according to IEC 60947:14,26 A
Rating current 65°C according to IEC 60947:13,91 A
Rating current 70°C according to IEC 60947:13,55 A
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2:50 kA
Breaking capacity on 1 pole for IT 400V NF 60947-2:4,5 kA
Breaking capacity on 1 pole for IT 415V NF 60947-2:4,5 kA
Rated service breaking capacity Ics AC according IEC 60947-2:50 %
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2:50 kA
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2:50 kA
Correction factor of rating current for 2 devices placed side-by-side:1
Correction factor of rating current for 3 devices placed side-by-side:0,95
Correction factor of rating current for 4 and 5 devices placed side-by-side:0,9
Correction factor of rating current for 6 devices placed side-by-side:0,85
Frequency:50 to 60 Hz
Total power loss under IN:10,81 W
Power loss per pole at In:3,61 W
Electric endurance in number of cycles:4000
Number of mechanical operations:20000
Depth of installed product:70 mm
Height of installed product:90 mm
Width of installed product:80 mm
Type of top connection for modular devices:with screw
Tightening torque:3,5 to 5Nm
Type of top rail clip for modular devices:Plastic
Type of bottom rail clip for modular devices:plastic
Type of Bottom Connection for modular devices:with screw
Top removability for modular devices:yes
Bottom removability for modular devices:yes
360° product mounting position:yes
Connection cross-section at output with screw, for flexible conductor:1 / 50 mm²
Connection cross-section at output with screw, for massive conductor:1 / 70 mm²
Connection cross-sect. flexible conductor:50mm²
Connection cross-sect. rigid cable:70mm²
Connection cross-section for rigid conductor, upstream terminals with screws:1 / 70 mm²
Connection cross-section of the access with screws, with flexible conductor:1 / 50 mm²
Connection cross-section of input and output with screws, for massive conductors:1 / 70 mm²
Connection cross section of access and exit with screws, for flexible conductor:1 / 50 mm²
Type of connection:terminal with tightening compensation system
Nominal tightening torque bottom terminal:3,6 Nm
Nominal tightening torque top terminal:3,6 Nm
Standard text:IEC 60947-2
European directive WEEE:concerned
Product categories described in the W3E directive 2012/19/EU:Category 5
Protection index IP:IP20
Degree of pollution according to IEC 60664 / IEC 60947-2:3
Class of energy limitation I²t:3
Altitude:2000 m
Air humidity protection:for all climates
Temperature of calibration:40 °C
  • HMX316
    HMX316 MCB 3P 50kA C-16A 4.5M
    HMX316
  • HMX316
    No picture available
All data is subject to errors and technical modifications.