HMX440
MCB 4P 50kA C-40A 6M
Art No.: | HMX440 |
EAN No.: | 3250613232108 |
Pack qty.: | 1 prt. |
Number of protected poles: | 4 |
Number of poles: | 4 P |
Type of pole: | 4 P |
Curve: | C |
Concurrently switching N-neutral: | no |
Top connection alignement for modular devices: | Aligned terminal |
Bottom connection alignement for modular devices: | Aligned terminal |
Rated short circuit breaking capacity Icn AC according IEC60898-1: | 50 kA |
Rated operational voltage Ue: | 415 V |
Type of supply voltage: | AC |
Frequency: | 50/60 Hz |
Rated insulation voltage: | 500 V |
Rated impulse withstand voltage: | 6000 V |
Rated current: | 40 A |
min/maxi threshold value of the AC thermal operation: | 1,05 / 1,3 In |
Magnetic regulating currrent: | 5 / 10 In |
Rating current -10°C according to IEC 60947: | 55,11 A |
Rating current -15°C according to IEC 60947: | 56,4 A |
Rating current -20°C according to IEC 60947: | 57,66 A |
Rating current -25°C according to IEC 60947: | 58,89 A |
Rating current -5°C according to IEC 60947: | 53,79 A |
Rating current 0°C according to IEC 60947: | 52,44 A |
Rating current 10°C according to IEC 60947: | 49,62 A |
Rating current 150°C according to IEC 60947: | 48,15 A |
Rating current 20°C according to IEC 60947: | 46,63 A |
Rating current 25°C according to IEC 60947: | 45,07 A |
Rating current 30°C according to IEC 60947: | 43,44 A |
Rating current 35°C according to IEC 60947: | 41,76 A |
Rating current 40°C according to IEC 60947: | 40 A |
Rating current 45°C according to IEC 60947: | 38,16 A |
Rating current 5°C according to IEC 60947: | 51,05 A |
Rating current 50°C according to IEC 60947: | 36,23 A |
Rating current 55°C according to IEC 60947: | 34,19 A |
Rating current 60°C according to IEC 60947: | 32,02 A |
Rating current 65°C according to IEC 60947: | 29,69 A |
Rating current 70°C according to IEC 60947: | 27,16 A |
Rated ultimate short-circuit breaking capacity Icu AC IEC 60947-2: | 50 kA |
Breaking capacity on 1 pole for IT 400V NF 60947-2: | 4,5 kA |
Breaking capacity on 1 pole for IT 415V NF 60947-2: | 4,5 kA |
Rated service breaking capacity Ics AC according IEC 60947-2: | 50 % |
Rated ultimate short-circuit breaking capacity Icu under 230V AC IEC 60947-2: | 50 kA |
Rated ultimate short-circuit breaking capacity Icu under 240V AC IEC 60947-2: | 50 kA |
Rated ultimate short-circuit breaking capacity Icu under 400V AC IEC 60947-2: | 50 kA |
Rated ultimate short-circuit breaking capacity Icu under 415V AC IEC 60947-2: | 50 kA |
Correction factor of rating current for 2 devices placed side-by-side: | 1 |
Correction factor of rating current for 3 devices placed side-by-side: | 0,95 |
Correction factor of rating current for 4 and 5 devices placed side-by-side: | 0,9 |
Correction factor of rating current for 6 devices placed side-by-side: | 0,85 |
Frequency: | 50 to 60 Hz |
Total power loss under IN: | 14,17 W |
Power loss per pole at In: | 3,58 W |
Electric endurance in number of cycles: | 4000 |
Number of mechanical operations: | 20000 |
Depth of installed product: | 70 mm |
Height of installed product: | 90 mm |
Width of installed product: | 106 mm |
Type of top connection for modular devices: | with screw |
Tightening torque: | 3,5 to 5Nm |
Type of top rail clip for modular devices: | Plastic |
Type of bottom rail clip for modular devices: | plastic |
Type of Bottom Connection for modular devices: | with screw |
Top removability for modular devices: | yes |
Bottom removability for modular devices: | yes |
360° product mounting position: | yes |
Connection cross-section at output with screw, for flexible conductor: | 1 / 50 mm² |
Connection cross-section at output with screw, for massive conductor: | 1 / 70 mm² |
Connection cross-sect. flexible conductor: | 50mm² |
Connection cross-sect. rigid cable: | 70mm² |
Connection cross-section for rigid conductor, upstream terminals with screws: | 1 / 70 mm² |
Connection cross-section of the access with screws, with flexible conductor: | 1 / 50 mm² |
Connection cross-section of input and output with screws, for massive conductors: | 1 / 70 mm² |
Connection cross section of access and exit with screws, for flexible conductor: | 1 / 50 mm² |
Type of connection: | terminal with tightening compensation system |
Nominal tightening torque bottom terminal: | 3,6 Nm |
Nominal tightening torque top terminal: | 3,6 Nm |
Standard text: | IEC 60947-2 |
European directive WEEE: | concerned |
Product categories described in the W3E directive 2012/19/EU: | Category 5 |
Protection index IP: | IP20 |
Degree of pollution according to IEC 60664 / IEC 60947-2: | 3 |
Class of energy limitation I²t: | 3 |
Altitude: | 2000 m |
Air humidity protection: | for all climates |
Temperature of calibration: | 40 °C |
All data is subject to errors and technical modifications.