Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LB722

LB722 Multim Metal Cover for 2B Unit + Keypad

LB722

Multim Metal Cover for 2B Unit + Keypad

Art No.:LB722
prt.
EAN No.:

3599430005794

Pack qty.:1 prt.
Technical Characteristics
Compatible with:Référence MHF06X
Number of call buttons:2
Colour:Bronze metal and aluminium
Dimensions (LLxwwxhh):223,4 x 145
Holder for personalised name labels:yes
With access code:yes
European directive WEEE:not concerned
Protection index IP:IP54
  • LB722
    LB722 Multim Metal Cover for 2B Unit + Keypad
    LB722
  • LB722 Multim Metal Cover for 2B Unit + Keypad
All data is subject to errors and technical modifications.