Registration
  •  
  • Products
  • Solutions
  • Downloads & Services
  • Contact
  • En | Fr |

LCB01F

LCB01F Controller

LCB01F

Controller

Art No.:LCB01F
prt.
EAN No.:

3599430008528

Pack qty.:1 prt.
Technical Characteristics
Connection mode:Optwin® Radio
Lock output:12 V
life of battery:3 years
Supply Voltage:4 alkaline batteries with connection possibilities to the main
Colour:Sand
Dimensions (LLxwwxhh):160 x 230 x 66
Automatic control system output:Oui, de type TBTS
European directive WEEE:concerned
application:For individual dwellings
Protection index IP:IP54
  • LCB01F
    LCB01F Controller
    LCB01F
  • LCB01F Controller
All data is subject to errors and technical modifications.