essensya - mechanisms controls
1 way switch
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WE000 | Essensya 1W switch | 10 prt. | |||
WE000G | Essensya 1W switch + claws | 10 prt. | |||
WE001 | Essensya 2W switch | 10 prt. | |||
WE001G | Essensya 2W switch + claws | 10 prt. | |||
WE00150 | Essensya Pack of 50x 2W switches | 1 prt. | |||
WE010 | Essensya Intermediate switch | 10 prt. | |||
WE022 | Essensya PB 1O+1F | 10 prt. | |||
WE022G | Essensya PB 1O+1F + claws | 10 prt. |
1 way switch with indicator light
Art No. ![]() | Description ![]() | Pack qty. | ![]() | ||
---|---|---|---|---|---|
WE002 | Essensya 2W switch with light | 10 prt. | |||
WE002G | Essensya 2W switch with light + claws | 10 prt. | |||
WE023 | Essensya PB 1O+1F w. light | 10 prt. | |||
WE023G | Essensya PB 1O+1F w. light + claws | 10 prt. | |||
WE025 | Essensya PB 1O+1F w. label holder | 10 prt. | |||
WE025G | Essensya PB 1O+1F w. label holder +claws | 10 prt. |
2 way switch
2 way switch with indicator light
Accessories
All data is subject to errors and technical modifications.