Registration
 

SU215

SU215 Buzzer 230V

SU215
SU215 Buzzer 230V

Buzzer 230V

Art No.:SU215
prt.
EAN No.:

3250615712158

Pack qty.:12 prt.
Technical Characteristics
Fixing mode:DIN rail type O (symmetrical)
  • Sound signal : type D - duration of intermittent operation : 5s / ON et 15s / OFF
Rated operational voltage Ue:230 V
Type of supply voltage:AC
Operating current:0,03 A
Rated current:0,03 A
Frequency:50 to 0 Hz
Power consumed:6,5 VA
Total power loss under IN:6,5 W
Material:polyamide
Depth of installed product:65 mm
Height of installed product:80 mm
Width of installed product:18 mm
Connection cross-sect. flexible conductor:4mm²
Connection cross-sect. rigid cable:6mm²
Noise level:78 dB
HVAC-control:no
European directive WEEE:concerned
Protection index IP:IP20
Operating temperature:-10…40 °C
Storage/transport temperature:-25…60 °C
  • SU215
    SU215 Buzzer 230V
    SU215
  • SU215
    No picture available
All data is subject to errors and technical modifications.